JAJSI41B February 2017 – October 2019 DS250DF210
PRODUCTION DATA.
The DS250DF210 supports a wide range of input data rates, including divide-by-2 and divide-by-4 sub-rates. The supported data rates are listed in Table 5. Refer to the DS250DF210 Programming Guide (SNLU202) for information on configuring the DS250DF210 for different data rates.
DATA RATE RANGE | DIVIDER | CDR MODE | COMMENT | |
---|---|---|---|---|
MIN | MAX | |||
≥ 20.6 Gbps | ≤ 25.8 Gbps | 1 | Enabled | |
≥ 10.3 Gbps | ≤ 12.9 Gbps | 2 | Enabled | |
> 6.45 Gbps | < 10.3 Gbps | N/A | Disabled | Output jitter is higher with CDR disabled. |
≥ 5.15 Gbps | ≤ 6.45 Gbps | 4 | Enabled | |
≥ 1.25 Gbps | < 5.15 Gbps | N/A | Disabled | Output jitter is higher with CDR disabled. |