JAJSI43C December 2015 – October 2019 DS250DF810
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VDD | Supply voltage, VDD to GND. DC plus AC power should not exceed these limits. | 2.375 | 2.625 | V |
NVDD | Supply noise, DC to < 50 Hz, sinusoidal(2)
|
250 | mVpp | |
NVDD | Supply noise, 50 Hz to 10 MHz, sinusoidal(2) | 20 | mVpp | |
NVDD | Supply noise, >10 MHz, sinusoidal(2) | 10 | mVpp | |
TrampVDD | VDD supply ramp time, from 0V to 2.375V | 150 | μs | |
TJ | Operating junction temperature | -40 | 110 | ºC |
TA | Operating ambient temperature | -40 | 85(1) | ºC |
VIO2.5V | 2.5 V I/O voltage (LVCMOS, CMOS and Analog) | 2.375 | 2.625 | V |
VIO3.3V,INT_N | Open Drain LVCMOS I/O voltage (INT_N) | 3.6 | V | |
VIO3.3V | Open Drain LVCMOS I/O voltage (SDA, SDC) | 2.375 | 3.6 | V |