JAJSI43C December 2015 – October 2019 DS250DF810
PRODUCTION DATA.
The DS250DF810 supports a wide range of input data rates, including divide-by-2 and divide-by-4 sub-rates. The supported data rates are listed in Table 5. Refer to the DS250DF810 Programming Guide for information on configuring the DS250DF810 for different data rates.
DATA RATE RANGE | DIVIDER | CDR MODE | COMMENT | |
---|---|---|---|---|
MIN | MAX | |||
≥ 20.2752 Gbps | ≤ 25.8 Gbps | 1 | Enabled | |
≥ 10.1376 Gbps | ≤ 12.9 Gbps | 2 | Enabled | |
> 6.45 Gbps | < 10.3 Gbps | N/A | Disabled | Output jitter will be higher with CDR disabled. |
≥ 5.0688 Gbps | ≤ 6.45 Gbps | 4 | Enabled | |
≥ 1.25 Gbps | < 5.15 Gbps | N/A | Disabled | Output jitter will be higher with CDR disabled. |