JAJSI55C November 2015 – October 2019 DS280BR810
PRODUCTION DATA.
This section lists some critical areas for high speed printed circuit board design consideration and study.
DESIGN PARAMETER | REQUIREMENT |
---|---|
AC Coupling Capacitors | Not required. 220 nF AC coupling capacitors are included in the device package on both the RX and TX side. |
Input Channel Insertion Loss | ≥ 10 dB at 14 GHz as a rough guideline. For best performance, the input channel insertion loss should be greater than or equal to the equalizer boost setting used in the Repeater. |
Output Channel Insertion Loss |
For best performance in egress applications, place the Repeater close to the front-port cage. For best performance in ingress applications, place the Repeater with ≥ 5 dB loss at 14 GHz between the output and the downstream ASIC. |
Switch ASIC TX Launch Amplitude | 600 mVppd to 1000 mVppd |