JAJSI55C November 2015 – October 2019 DS280BR810
PRODUCTION DATA.
Device | Package
Type |
Package Drawing | Pins | SPQ | Reel
Diameter (mm) |
Reel
Width W1 (mm) |
A0
(mm) |
B0
(mm) |
K0
(mm) |
P1
(mm) |
W
(mm) |
Pin1
Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
DS280BR810ZBFR | NFBGA | ZBF | 135 | 1000 | 330.0 | 24.4 | 8.4 | 13.4 | 1.9 | 12.0 | 24.0 | Q2 |
DS280BR810ZBFT | NFBGA | ZBF | 135 | 250 | 178.0 | 24.4 | 8.4 | 13.4 | 1.9 | 12.0 | 24.0 | Q2 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
DS280BR810ZBFR | NFBGA | ZBF | 135 | 1000 | 367.0 | 367.0 | 45.0 |
DS280BR810ZBFT | NFBGA | ZBF | 135 | 250 | 213.0 | 191.0 | 55.0 |