JAJSI55C November 2015 – October 2019 DS280BR810
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VDDABSMAX | Supply voltage (VDD) | –0.5 | 2.75 | V |
VIO2.5V,ABSMAX | 2.5 V I/O voltage (LVCMOS and CMOS) | –0.5 | 2.75 | V |
VIO3.3V,ABSMAX | Open drain and 3.3 V-tolerance I/O voltage (SDA, SDC, READ_EN_N) | –0.5 | 4 | V |
VIOHS,ABSMAX | High-speed I/O voltage (RXnP, RXnN, TXnP, TXnN) | –0.5 | 2.75 | V |
TJABSMAX | Junction temperature | 150 | °C | |
Tstg | Storage temperature | -40 | 150 | °C |