JAJSI38C october 2016 – december 2020 DS280MB810
PRODUCTION DATA
This example application result demonstrates the DS280MB810 equalizing for pre-channel insertion loss introduced by an FR4 channel.
25.78125 Gbps (CAUI-4) | 10.3125 Gbps (nPPI) | |
---|---|---|
Transmission Line 1 | 10 in 5 mil FR4 + 8 in SMA cable | 10 in 5 mil FR4 + 8 in SMA cable |
DS280MB810 Rx Channel Loss | 22 dB @ 12.9 GHz | 10 dB @ 5.2 GHz |
DS280MB810 Tx Channel Loss | 4.5 dB @ 12.9 GHz | 2 dB @ 5.2 GHz |
EQ BST1 | 6 | 6 |
EQ BST2 | 1 | 1 |
EQ BW | 3 | 3 |
VOD | 3 | 2 |
EQ DC Gain Mode | Low | Low |
Total Jitter @ 1E-15 | 11.3 psP-P | 13.5 psP-P |
Differential Eye Height @ 1E-15 | 210 mVP-P | 532 mVP-P |
Mask violations | 0 | 0 |