JAJSI38C october 2016 – december 2020 DS280MB810
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER | ||||||
Wchannel | Power consumption per active channel | Channel enabled with maximum driver VOD (DRV_SEL_VOD = 3). Static power consumption not included. | 82 | 109 (1) | mW | |
Channel enabled with minimum driver VOD (DRV_SEL_VOD = 0). Static power consumption not included. | 75 | 100 (1) | mW | |||
Wchannel_CP | Power consumption per active channel, cross-point enabled | Channel enabled, cross-point enabled, and maximum driver VOD (DRV_SEL_VOD = 3). Static power consumption not included. | 82 | 109 (1) | mW | |
Channel enabled, cross-point enabled, and minimum driver VOD (DRV_SEL_VOD = 0). Static power consumption not included. | 75 | 100 (1) | mW | |||
Wchannel_FO | Power consumption per active channel, fanout enabled | Channel enabled, fanout enabled, and maximum driver VOD (DRV_SEL_VOD = 3). Static power consumption not included. | 69 | 95 (1) | mW | |
Channel enabled, fanout enabled, and minimum driver VOD (DRV_SEL_VOD = 0). Static power consumption not included. | 61 | 86 (1) | mW | |||
Wstatic_total | Idle (static) mode total device power consumption | Channels disabled and powered down (DRV_PD = 1, EQ_PD = 1). | 110 | 173 (1) | mW | |
Itotal | Active mode total device supply current consumption | All channels enabled with maximum driver VOD (DRV_SEL_VOD = 3). | 307 | 389 | mA | |
All channels enabled with minimum driver VOD (DRV_SEL_VOD = 0). | 283 | 361 | mA | |||
Itotal_CP | Active mode total device supply current consumption, cross-point enabled | All channels enabled, cross-point enabled, and maximum driver VOD (DRV_SEL_VOD = 3). | 307 | 389 | mA | |
All channels enabled, cross-point enabled, and minimum driver VOD (DRV_SEL_VOD = 0). | 283 | 361 | mA | |||
Itotal_FO | Active mode total device supply current consumption, fanout enabled | All channels enabled, fanout enabled, and maximum driver VOD (DRV_SEL_VOD = 3). | 264 | 346 | mA | |
All channels enabled, fanout enabled, and minimum driver VOD (DRV_SEL_VOD = 0). | 240 | 318 | mA | |||
Istatic_total | Idle (static) mode total device supply current consumption | All channels disabled and powered down (DRV_PD = 1, EQ_PD = 1). | 44 | 66 | mA | |
LVCMOS DC SPECIFICATIONS (CAL_CLK_IN, CAL_CLK_OUT, READ_EN_N, ALL_DONE_N, MUXSEL[1:0]) | ||||||
VIH | High level input voltage | 1.75 | VDD | V | ||
READ_EN_N pin only | 1.75 | 3.6 | V | |||
VIL | Low level input voltage | GND | 0.7 | V | ||
VOH | High level output voltage | IOH = 4 mA | 2 | V | ||
VOL | Low level output voltage | IOL = -4 mA | 0.4 | V | ||
IIH | Input high leakage current | Vinput = VDD, MUXSEL[1:0] pins | 16 | µA | ||
Vinput = VDD, CAL_CLK_IN pin | 66 | µA | ||||
Vinput = VDD, READ_EN_N pin (2) | 1 | µA | ||||
IIL | Input low leakage current | Vinput = 0 V, MUXSEL[1:0] pins | -38 | µA | ||
Vinput = 0 V, CAL_CLK_IN pin (3) | -1 | µA | ||||
Vinput = 0 V, READ_EN_N pin (2) | -55 | µA | ||||
4-LEVEL LOGIC ELECTRICAL SPECIFICATIONS (APPLIES TO 4-LEVEL INPUT CONTROL PINS ADDR0, ADDR1, and EN_SMB) | ||||||
IIH | Input high leakage current | 105 | µA | |||
IIL | Input low leakage current | -253 | µA | |||
VTH | High level (1) input voltage | 0.95 * VDD | V | |||
Float level input voltage | 0.67 * VDD | V | ||||
10 K to GND input voltage | 0.33 * VDD | V | ||||
Low level (0) input voltage | 0.1 | V | ||||
HIGH-SPEED DIFFERENTIAL INPUTS (RXnP, RXnN) | ||||||
BST | CTLE high-frequency boost | Measured with maximum CTLE setting and maximum BW setting (EQ_BST1 = 7, EQ_BST2 = 7, EQ_BW = 3). Boost is defined as the gain at 14 GHz relative to 20 MHz. | 25.6 | dB | ||
Measured with maximum CTLE setting and maximum BW setting (EQ_BST1 = 7, EQ_BST2 = 7, EQ_BW = 3). Boost is defined as the gain at 12.9 GHz relative to 20 MHz. | 25.3 | dB | ||||
BST | CTLE high-frequency boost | Measured with minimum CTLE setting and minimum BW setting (EQ_BST1 = 0, EQ_BST2 = 0, EQ_BW = 0, EQ_EN_BYPASS = 1). Boost is defined as the gain at 14 GHz relative to 20 MHz. | 2.4 | dB | ||
Measured with minimum CTLE setting and minimum BW setting (EQ_BST1 = 0, EQ_BST2 = 0, EQ_BW = 0, EQ_EN_BYPASS = 1). Boost is defined as the gain at 12.9 GHz relative to 20 MHz. | 2.4 | dB | ||||
BSTdelta | CTLE high-frequency gain variation | Measured with maximum CTLE setting (EQ_BST1 = 7, EQ_BST2 = 7). Gain variation is defined as the total change in gain at 14 GHz due to temperature and voltage variation. | < 3 | dB | ||
Measured with maximum CTLE setting (EQ_BST1 = 7, EQ_BST2 = 7). Gain variation is defined as the total change in gain at 12.9 GHz due to temperature and voltage variation. | < 3 | dB | ||||
BSTdelta | CTLE high-frequency gain variation | Measured with minimum CTLE setting (EQ_BST1 = 0, EQ_BST2 = 0, EQ_EN_BYPASS = 1). Gain variation is defined as the total change in gain at 14 GHz due to temperature and voltage variation. | < 2 | dB | ||
Measured with minimum CTLE setting (EQ_BST1 = 0, EQ_BST2 = 0, EQ_EN_BYPASS = 1). Gain variation is defined as the total change in gain at 12.9 GHz due to temperature and voltage variation. | < 2 | dB | ||||
RLSDD11 | Input differential return loss | 50 MHz to 3.7 GHz | < -14 | dB | ||
3.7 GHz to 10 GHz | < -12 | dB | ||||
10 GHz to 14.1 GHz | < -8 | dB | ||||
14.1 GHz to 20 GHz | < -6 | dB | ||||
RLSDC11 | Input differential-to-common-mode return loss | 100 MHz to 3.3 GHz | < -35 | dB | ||
3.3 GHz to 12.9 GHz | < -26 | dB | ||||
12.9 GHz to 20 GHz | < -22 | dB | ||||
RLSCC11 | Input common-mode return loss | 100 MHz to 10 GHz | < -7 | dB | ||
10 GHz to 20 GHz | < -8 | dB | ||||
VSDAT | AC signal detect assert (ON) differential voltage threshold level | Minimum input peak-to-peak amplitude level at device pins required to assert signal detect. 25.78125 Gbps with PRBS7 pattern and 20 dB loss channel. | 196 | mVpp | ||
VSDDT | AC signal detect de-assert (OFF) differential voltage threshold level | Maximum input peak-to-peak amplitude level at device pins which causes signal detect to de-assert. 25.78125 Gbps with PRBS7 pattern and 20 dB loss channel. | 147 | mVpp | ||
VIDlinear | Input amplitude linear range. The maximum VID for which the repeater remains linear, defined as ≤1 dB compression of Vout/Vin. | Measured with the highest wide-band gain setting (EQ_HIGH_GAIN = 1, DRV_SEL_VOD = 3). Measured with minimal input channel and minimum EQ using a 1 GHz signal. | 850 | mVpp | ||
Measured with a mid wide-band gain setting (EQ_HIGH_GAIN = 1, DRV_SEL_VOD = 0). Measured with minimal input channel and minimum EQ using a 1 GHz signal. | 900 | mVpp | ||||
Measured with a mid wide-band gain setting (EQ_HIGH_GAIN = 0, DRV_SEL_VOD = 3). Measured with minimal input channel and minimum EQ using a 1 GHz signal. | 1050 | mVpp | ||||
Measured with the lowest wide-band gain setting (EQ_HIGH_GAIN = 0, DRV_SEL_VOD = 0). Measured with minimal input channel and minimum EQ using a 1 GHz signal. | 1250 | mVpp | ||||
HIGH-SPEED DIFFERENTIAL OUTPUTS (TXnP, TXnN) | ||||||
VODidle | Differential output amplitude, TX disabled or otherwise muted | < 10 | mVpp | |||
GDC | Vout/Vin wide-band amplitude gain | Measured with the highest wide-band gain setting (EQ_HIGH_GAIN = 1, DRV_SEL_VOD = 3) at 20 MHz. | 4.5 | dB | ||
Measured with the lowest wide-band gain setting (EQ_HIGH_GAIN = 0, DRV_SEL_VOD = 0) at 20 MHz. | -5 | dB | ||||
Vcm-TX-AC | Common-mode AC output noise | Defined as (TXP + TXN)/2. Measured with a low-pass filter with 3 dB bandwidth at 33 GHz. | 6 | mV, RMS | ||
Vcm-TX-DC | Common-mode DC output | Defined as (TXP + TXN)/2. Measured with a DC signal. | 0.75 | 0.96 | 1.05 | V |
RJADD-RMS | Additive Random Jitter | Measured as a single-ended signal on a Keysight E5505A phase noise measurement solution with a 28 Gbps 1010 pattern. Additive RJ measured over a frequency range of 2 kHz to 20 MHz. | 11 | fs RMS | ||
RLSDD22 | Output differential-to-differential return loss | 50 MHz to 4.8 GHz | < -16 | dB | ||
4.8 GHz to 10 GHz | < -15 | dB | ||||
10 GHz to 14.1 GHz | < -8 | dB | ||||
14.1 GHz to 20 GHz | < -8 | dB | ||||
RLSCD22 | Output common-mode-to-differential return loss | 50 MHz to 6.0 GHz | < -21 | dB | ||
6.0 GHz to 12.9 GHz | < -22 | dB | ||||
12.9 GHz to 14.1 GHz | < -21 | dB | ||||
14.1 GHz to 20 GHz | < -20 | dB | ||||
RLSCC22 | Output Common-mode return loss | 50 MHz to 3.3 GHz | < -13 | dB | ||
3.3 GHz to 10.3 GHz | < -11 | dB | ||||
10.3 GHz to 20 GHz | < -9 | dB | ||||
OTHER PARAMETERS | ||||||
tD | Input-to-output latency (propagation delay) through a channel | Straight-thru mode (no cross-point) | 100 | ps | ||
tD | Input-to-output latency (propagation delay) through a channel | Cross-over and mux mode (cross-point enabled) | 100 | ps | ||
tSK | Channel-to-channel interpair skew | Latency difference between channels | <14 | ps | ||
TEEPROM | EEPROM configuration load time | Time to assert ALL_DONE_N after REAN_EN_N has been asserted. Single device reading its configuration from an EEPROM with common channel configuration. This time scales with the number of devices reading from the same EEPROM. Does not include power-on reset time. | 4 | ms | ||
Time to assert ALL_DONE_N after REAN_EN_N has been asserted. Single device reading its configuration from an EEPROM. Non-common channel configuration. This time scales with the number of devices reading from the same EEPROM. Does not include power-on reset time. | 7 | ms | ||||
TPOR | Power-on reset assertion time | Internal power-on reset (PoR) stretch between stable power supply and de-assertion of internal PoR. The SMBus address is latched on the completion of the PoR stretch, and SMBus accesses are permitted once PoR completes. | 60 | ms |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIH | Input high level voltage | SDA and SDC | 1.75 | 3.6 | V | |
VIL | Input low level voltage | SDA and SDC | GND | 0.8 | V | |
VOL | Output low level voltage | SDA and SDC, IOL = 1.25 mA | GND | 0.4 | V | |
CIN | Input pin capacitance | SDA and SDC | 15 | pF | ||
IIN | Input current | SDA or SDC, VINPUT = VIN, VDD, GND | -18 | 18 | µA |