JAJSOE2 September 2022 DS320PR822
PRODUCTION DATA
The DS320PR822 has eight (EQ0_0, EQ1_0, EQ0_1, EQ1_1, GAIN0, GAIN1, MODE, and RX_DET) 5-level input pins that are used to control the configuration of the device. These 5-level inputs use a resistor divider to help set the 5 valid levels and provide a wider range of control settings. External resistors must be of 10% tolerance or better. The EQ0_0, EQ1_0, EQ0_1, EQ1_1, GAIN0, GAIN1, and RX_DET pins are sampled at power-up only. The MODE pin can be exercised at device power up or in normal operation mode.
LEVEL | SETTING |
---|---|
L0 | 1 kΩ to GND |
L1 | 8.25 kΩ to GND |
L2 | 24.9 kΩ to GND |
L3 | 75 kΩ to GND |
L4 | F (Float) |