SNLS374D May 1998 – January 2015 DS8921
PRODUCTION DATA.
MIN | MAX | UNIT | |
---|---|---|---|
Supply Voltage | 7 | V | |
Driver Input Voltage | −0.5 | 7 | V |
Output Voltage | 5.5 | V | |
Receiver Output Sink Current | 50 | mA | |
Receiver Input Voltage | –10 | 10 | V |
Differential Input Voltage | –12 | 12 | V |
Maximum Package Power Dissipation at 25°C: D Package | 730 | mW | |
Maximum Package Power Dissipation at 25°C: P Package | 1160 | mW | |
Derate D Package, above 25°C | 9.3 | mW/°C | |
Derate P Package, above 25°C | 5.8 | mW/°C | |
Lead Temperature | 260 | °C | |
(Soldering, 4 sec.) | 260 | °C | |
Maximum Junction Temperature | 150 | °C | |
Storage Temperature, Tstg | −65 | 165 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1500 |
MIN | MAX | UNIT | |
---|---|---|---|
Supply Voltage | 4.5 | 5.5 | V |
Temperature (TA): DS8921/DS8921A | 0 | 70 | °C |
Temperature (TA): DS8921AT | −40 | 85 | °C |
TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
RECEIVER | |||||
VTH | −7 V ≤ VCM ≤ +7 V | −200 | ±35 | +200 | mV |
VHYST | −7 V ≤ VCM ≤ +7 V | 15 | 70 | mV | |
RIN | VIN = −7 V, +7 V, (Other Input = GND) | 4.0 | 6.0 | kΩ | |
IIN | VIN = 10 V | 3.25 | mA | ||
VIN = −10 V | −3.25 | mA | |||
VOH | IOH = −400 μA | 2.5 | V | ||
VOL | IOL = 8 mA | 0.5 | V | ||
ISC | VCC = MAX, VOUT = 0 V | −15 | −100 | mA | |
DRIVER | |||||
VIH | 2.0 | V | |||
VIL | 0.8 | V | |||
IIL | VCC = MAX, VIN = 0.4 V | −40 | −200 | μA | |
IIH | VCC = MAX, VIN = 2.7 V | 20 | μA | ||
II | VCC = MAX, VIN = 7.0 V | 100 | μA | ||
VCL | VCC = MIN, IIN = −18 mA | −1.5 | V | ||
VOH | VCC = MIN, IOH = −20 mA | 2.5 | V | ||
VOL | VCC = MIN, IOL = +20 mA | 0.5 | V | ||
IOFF | VCC = 0V, V OUT = 5.5 V | 100 | μA | ||
|VT| – |VT| | 0.4 | V | |||
VT | 2.0 | V | |||
|VOS – VOS| | 0.4 | V | |||
ISC | VCC = MAX, VOUT = 0 V | −30 | −150 | mA | |
DRIVER AND RECEIVER | |||||
ICC | VCC = MAX, VOUT = Logic 0 | 35 | mA |
TEST CONDITIONS | MIN | TYP | MAX 8921 |
MAX 8921A |
MAX 8921AT |
UNIT | |
---|---|---|---|---|---|---|---|
tpLH | CL = 30 pF | 14 | 22.5 | 20 | 20 | ns | |
(Figure 3 and Figure 4) | |||||||
tpHL | CL = 30 pF | 14 | 22.5 | 20 | 20 | ns | |
(Figure 3 and Figure 4) | |||||||
|tpLH–t pHL| | CL = 30 pF | 0.5 | 5 | 3.5 | 5 | ns | |
(Figure 3 and Figure 4) |
TEST CONDITIONS | MIN | TYP | MAX 8921 |
MAX 8921A |
MAX 8921AT |
UNIT | |
---|---|---|---|---|---|---|---|
tpLH | CL = 30 pF | 10 | 15 | 15 | 15 | ns | |
(Figure 5 and Figure 6) | |||||||
tpHL | CL = 30 pF | 10 | 15 | 15 | 15 | ns | |
(Figure 5 and Figure 6) | |||||||
tTLH | CL = 30 pF | 5 | 8 | 8 | 9.5 | ns | |
(Figure 9 and Figure 10) | |||||||
tTHL | CL = 30 pF | 5 | 8 | 8 | 9.5 | ns | |
(Figure 9 and Figure 10) | |||||||
Skew | CL = 30 pF(1) | 1 | 5 | 3.5 | 3.5 | ns | |
(Figure 5 and Figure 6) |
TEST CONDITIONS | MIN | TYP | MAX 8921 |
MAX 8921A |
MAX 8921AT |
UNIT | |
---|---|---|---|---|---|---|---|
tpLH | CL = 30 pF | 10 | 15 | 15 | 15 | ns | |
(Figure 5, Figure 7, and Figure 8) | |||||||
tpHL | CL = 30 pF | 10 | 15 | 15 | 15 | ns | |
(Figure 5, Figure 7, and Figure 8) | |||||||
|tpLH–t pHL| | CL = 30 pF | 0.5 | 6 | 2.75 | 2.75 | ns | |
(Figure 5, Figure 7, and Figure 8) |