JAJSGS7C September 2005 – July 2021 DS90LV011AH
PRODUCTION DATA
DS90LV011AH input is designed to support a wide input voltage range. The input stage can accept signals as high as 3.6 V when the supply voltage is 3.6 V.