JAJSGS7C September 2005 – July 2021 DS90LV011AH
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | PIN | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
|VOD| | Output Differential Voltage | RL = 100 Ω (Figure 7-1 and Figure 7-2) | OUT+, OUT− | 250 | 350 | 450 | mV | |
ΔVOD | VOD Magnitude Change | 3 | 35 | mV | ||||
VOS | Offset Voltage | RL = 100 Ω (Figure 7-1) | 1.125 | 1.22 | 1.375 | V | ||
ΔVOS | Offset Magnitude Change | 0 | 1 | 25 | mV | |||
IOFF | Power-off Leakage | VOUT = 3.6 V or GND, VDD = 0 V | ±1 | ±10 | μA | |||
IOS | Output Short Circuit Current(4) | VOUT+ and VOUT− = 0 V | −6 | −24 | mA | |||
IOSD | Differential Output Short Circuit Current(4) | VOD = 0 V | −5 | −12 | mA | |||
COUT | Output Capacitance | 3 | pF | |||||
VIH | Input High Voltage | TTL IN | 2 | VDD | V | |||
VIL | Input Low Voltage | GND | 0.8 | V | ||||
IIH | Input High Current | VIN = 3.3 V or 2.4 V | ±2 | ±10 | μA | |||
IIL | Input Low Current | VIN = GND or 0.5 V | ±1 | ±10 | μA | |||
VCL | Input Clamp Voltage | ICL = −18 mA | −1.5 | −0.6 | V | |||
CIN | Input Capacitance | 3 | pF | |||||
IDD | Power Supply Current | No Load | VIN = VDD or GND | VDD | 5 | 8 | mA | |
RL = 100 Ω | 7 | 10 | mA |