JAJS591D March 2000 – June 2016 DS90LV027A
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
DI | 2, 3 | I | TTL/CMOS driver input pins |
DO+ | 6, 7 | O | Noninverting LVDS driver output pin |
DO– | 5, 8 | O | Inverting LVDS driver output pin |
GND | 4 | — | Ground pin |
VCC | 1 | — | Positive power supply pin, 3.3 V ± 0.3 V |