JAJSGU7B September 2005 – January 2019 DS90LV027AH
PRODUCTION DATA.
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) (1.5 kΩ, 100 pF) | 8000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | 1000 | |||
EIAJ (0 Ω, 200 pF) | 1000 | |||
IEC (direct 330 Ω, 150 pF) | 4000 |