JAJSI09I September 2009 – October 2019 DS90UR905Q-Q1 , DS90UR906Q-Q1
PRODUCTION DATA.
PARAMETERS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIH | Input high-level voltage | SDA and SCL | 2.2 | VDDIO | V | |
VIL | Input low-level voltage | SDA and SCL | GND | 0.8 | V | |
VHY | Input hysteresis | >50 | mV | |||
VOL | Output low-level voltage(3) | SDA, IOL = 1.25 mA | 0 | 0.4 | V | |
Iin | SDA or SCL, Vin = VDDIO or GND | –15 | 15 | µA | ||
Cin | Input capacitance | SDA or SCL | <5 | pF |