JAJSI09I September 2009 – October 2019 DS90UR905Q-Q1 , DS90UR906Q-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage – VDDn (1.8 V) | –0.3 | 2.5 | V | |
Supply voltage – VDDIO | –0.3 | 4 | V | |
LVCMOS I/O voltage | –0.3 | VDDIO + 0.3 | V | |
Receiver input voltage | –0.3 | VDD + 0.3 | V | |
Driver output voltage | –0.3 | VDD + 0.3 | V | |
Junction temperature | 150 | °C | ||
48L RHS package | Maximum power dissipation capacity at 25°C | 215 | mW | |
Derate above 25°C | 1/θJA | mW/°C | ||
60L NKB package | Maximum power dissipation capacity at 25°C | 470 | mW | |
Derate above 25°C | 1/θJA | mW/°C | ||
Storage temperature | –65 | 150 | °C |