JAJSEP1A February 2018 – March 2018 ESD224
PRODUCTION DATA.
The I/O pins feature an ESD clamp that is capable of clamping the voltage to 8 V (IPP = 16 A TLP) on the system side pins when the system draws at least 3 A.