JAJSFV0 July 2018 ESD351
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VRWM | Reverse stand-off voltage | IIO < 50 nA, across operating temperature range | 3.6 | V | ||
ILEAKAGE | Leakage current at 3.6 V | VIO = 3.6 V, I/O to GND | 0.1 | 10 | nA | |
VBRF | Breakdown voltage, I/O to GND (1) | IIO = 1 mA | 4.5 | 7.5 | V | |
VFWD | Forward Voltage, GND to I/O (1) | IIO = 1 mA | 0.8 | V | ||
VHOLD | Holding voltage, I/O to GND (2) | IIO = 1 mA | 5.1 | V | ||
VCLAMP | Clamping voltage | IPP = 6 A (8/20 µs Surge), I/O to GND | 6.1 | V | ||
IPP = 16 A (100 ns TLP), I/O to GND | 6.5 | V | ||||
IPP = 16 A (100 ns TLP), GND to I/O | 2.5 | V | ||||
RDYN | Dynamic resistance | I/O to GND, 100 ns TLP, between 10 to 20 A IPP | 0.1 | Ω | ||
GND to I/O , 100 ns TLP, between 10 to 20 A IPP | 0.08 | |||||
CLINE | Line capacitance, IO to GND | VIO = 0 V, Vp-p = 30 mV, f = 1 MHz | 1.8 | 2.2 | pF |