JAJSFV0 July 2018 ESD351
PRODUCTION DATA.
For this design example, two ESD351 devices are being used in a USB 2.0 application. This provides a complete ESD protection scheme.
Given the USB 2.0 application, the parameters listed in Table 1 are known.
DESIGN PARAMETER | VALUE |
---|---|
Signal range on DP-DM lines | 0 V to 3.6 V |
Operating frequency on DP-DM lines | up to 240 MHz |