JAJSFV0 July 2018 ESD351
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Electrical Fast Transient | IEC 61000-4-4 Peak Current at 25 °C | 80 | A | |
Surge Pulse | IEC 61000-4-5 Surge (tp 8/20 µs) Peak Power at 25 °C | 36 | W | |
IEC 61000-4-5 Surge (tp 8/20 µs) Peak Current at 25 °C | 6 | A | ||
TA | Operating free-air temperature | –40 | 125 | °C |
Tstg | Storage temperature | –65 | 155 | °C |