JAJSP52C September 2022 – December 2022 ESD1LIN24-Q1 , ESD751-Q1 , ESD761-Q1
PRODUCTION DATA
The ESD1LIN24-Q1, ESD751-Q1, and ESD761-Q1 have a VRWM of ±24 V to protect the diode from being damaged during a short to battery event that can occur by reversing the terminal connections during jumpstart. The bidirectional characteristic ensures both positive and negative polarity are protected. The low capacitance of 5 pF or less permits data rates up to 10 Mbps, which allows the designer to meet the requirements for LIN. The 1 kΩ and VSUP diode allows the LIN signal to be pulled up to a diode drop below the battery voltage.