JAJSP52C September 2022 – December 2022 ESD1LIN24-Q1 , ESD751-Q1 , ESD761-Q1
PRODUCTION DATA
The ESD1LIN24-Q1, ESD751-Q1, and ESD761-Q1 are single channel passive clamps that have low leakage during normal operation when the voltage between I/O and GND is below VRWM, and activate when the voltage between I/O and GND goes above VBR. During ISO 10605 ESD events, transient voltages from ±30 kV to ±15 kV can be clamped on either channel. When the voltages on the protected lines fall below the VHOLD, the device reverts back to the low leakage passive state