JAJSPA4C November 2022 – December 2022 ESD751 , ESD761
PRODUCTION DATA
These clamping devices have a small dynamic resistance, which makes the clamping voltage low when the devices are actively protecting other circuits. The breakdown is bidirectional so these protection devices are a good fit for applications requiring postive and negative polarity protection. Low leakage allows the diode to conserve power when working below the VRWM. The temperature range of −55°C to +150°C makes these ESD devices work at extensive temperatures in most environments. The leaded SOD-523 package is good for applications requiring autmotic optical inspection (AOI).