JAJSOP4B May 2022 – November 2022 ESD752 , ESD762
PRODMIX
The ESD752 and ESD762 has a VRWM of ± 24 V to prevent the diode from being damaged during a short event that can occur when one of the USB-PD slower speed lines (CC1, CC2, SBU1, SBU2, D+, and D-) is shorted to VBUS. The bidirectional characteristic protects both positive and negative polarity. The low 1.7 pF capacitance of the ESD762 device enables data rates up to 480 Mbps, which allows the designer to meet the requirements for the D+ and D- signals. The ESD752 has an IPP = 5.7 A (8/20 µs) surge current capability making it suitable for protecting the VBUS power rail.