JAJSOP4B May 2022 – November 2022 ESD752 , ESD762
PRODMIX
The ESD752 and ESD762 are dual-channel ESD TVS diodes in SOT-23 and SOT-323 (SC-70) leaded packages which are convenient for automatic optical inspection. This product offers IEC 61000-4-2 ±30-kV or ±20-kV air-gap, ±30-kV or ±20-kV contact ESD protection respectively, and has a clamp circuit with a back-to-back TVS diode for bidirectional signal support.
A typical application of this product is the ESD protection for USB-PD slower speed signals (CC1, CC2, SBU1, SBU2, D+, and D-). The IPP = 5.7 A (8/20 µs surge waveform) capability of the ESD752 makes it suitable for protecting VBUS. The ESD752 device is also a good fit for protecting industrial IOs requiring 5.7 A or less of surge current protection. The 3 pF or 1.7 pF line capacitance of these ESD protection diodes are suitable for USB-PD slower speed signals and industrial IO applications.