JAJSOP4B May 2022 – November 2022 ESD752 , ESD762
PRODMIX
The IO pins feature an ESD clamp that is capable of clamping the voltage to 37 V (IPP = 5.7 A for 8/20 μs surge waveform), 35 V (IPP = 16 A for TLP), 36 V (IPP = 2.5 A for 8/20 μs surge waveform), and 38 V (IPP = 16 A for TLP) for the ESD752 and ESD762, respectively.