JAJSFQ4C May 2018 – February 2024 ESDS311 , ESDS312 , ESDS314
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The ESDS31x devices are a diode type TVS which is used to provide a path to ground for dissipating surge and ESD events on high-speed signal lines between a human interface connector and a system. As the current from surge or ESD passes through the TVS, only a small voltage drop is present across the diode. This is the voltage presented to the protected IC. The low RDYN of the triggered TVS holds this voltage, VCLAMP, to a safe level for the protected IC.