JAJSFQ4C May 2018 – February 2024 ESDS311 , ESDS312 , ESDS314
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The ESDS31x devices are a passive integrated circuit that triggers when voltages are above VBRF or below 0.7V. During ESD events, voltages as high as ±30kV (air) can be directed to ground via the internal diode network. When the voltages on the protected line fall below the trigger levels of ESDS31x (usually within a few nano-seconds) the devices reverts to passive.