SPRS825F October 2012 – June 2020 F28M36H33B2 , F28M36H53B2 , F28M36P53C2 , F28M36P63C2
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
---|---|---|---|---|---|
tw(PWM) | Pulse duration, PWMx output high/low | 20 | ns | ||
tw(SYNCOUT) | Sync output pulse width | 8tc(SCO) | cycles | ||
td(PWM)tza | Delay time, trip input active to PWM forced high
Delay time, trip input active to PWM forced low |
no pin load | 25 | ns | |
td(TZ-PWM)HZ | Delay time, trip input active to PWM Hi-Z | 20 | ns |