SPRS825F October 2012 – June 2020 F28M36H33B2 , F28M36H53B2 , F28M36P53C2 , F28M36P63C2
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Supply voltage | VDDIO (I/O and Flash) with respect to VSS | –0.3 | 4.6 | V |
| VDD18 with respect to VSS | –0.3 | 2.5 | ||
| VDD12 with respect to VSS | –0.3 | 1.5 | ||
| Analog voltage | VDDA with respect to VSSA | –0.3 | 4.6 | V |
| Input voltage | VIN (3.3 V) | –0.3 | 4.6 | V |
| Output voltage | VO | –0.3 | 4.6 | V |
| Supply ramp rate | VDDIO, VDD18, VDD12, VDDA with respect to VSS | 105 | V/s | |
| Input clamp current | IIK (VIN < 0 or VIN > VDDIO)(3) | –20 | 20 | mA |
| Output clamp current | IOK (VO < 0 or VO > VDDIO) | –20 | 20 | mA |
| Free-Air temperature | TA | –40 | 125 | °C |
| Junction temperature(4) | TJ | –40 | 150 | °C |
| Storage temperature(4) | Tstg | –65 | 150 | °C |