SPRS825F October 2012 – June 2020 F28M36H33B2 , F28M36H53B2 , F28M36P53C2 , F28M36P63C2
PRODUCTION DATA.
The HB-16 Non-Muxed Mode uses dedicated pins for address and data signals. For this reason, the Non-Muxed Mode has reduced address reach as compared to the Muxed Mode. The HB-16 Non-Muxed Mode is selected with the MODE field of the HB-16 Configuration Register. In addition to data and address signals, the HB-16 Non-Muxed Mode also features the ALE signal (indicating to an external latch to capture address and hold the address until the data phase); RD and WR data strobes; 1–4 CS (chip select) signals to enable one of four external peripherals; and two BSEL (byte select) signals to accommodate byte accesses to lower or upper half of 16-bit data. The Byte Selects are chosen with the BSEL field of the HB-16 Configuration Register. The ALE and CS options are chosen with the CSCFG field of the HB-16 Configuration2 Register. For Non-Muxed bus cycles, most of the CSCFG modes also support a RDY signal. The RDY input to EPI is used by an external peripheral to extend bus cycles when the peripheral needs more time to complete reading or writing of data. While most EPI modes use up to 32 pins, the Non-Muxed CSCFG modes with 3 and 4 Chip Selects use 12 additional pins to extend the address reach and the number of CS signals. For detailed maps of HB-16 Non-Muxed Modes without Byte Selects, see Table 5-46 and Table 5-47. For detailed maps of HB-16 Non-Muxed Modes with Byte Selects, see Table 5-48 and Table 5-49.
| EPI PORT NAME | EPI SIGNAL FUNCTION | DEVICE PIN | |||||
|---|---|---|---|---|---|---|---|
| ACCESSIBLE BY Cortex-M3 | ACCESSIBLE BY C28x | WITH
ADDRESS LATCH ENABLE (CSCFG = 0x0) |
WITH
ONE CHIP SELECT (CSCFG = 0x1) |
WITH
TWO CHIP SELECTS (CSCFG = 0x2) |
WITH
ALE AND TWO CHIP SELECTS (CSCFG = 0x3) |
(AVAILABLE GPIOMUX_1
MUXING CHOICES FOR EPI) |
|
| EPI0S0 | D0 | D0 | D0 | D0 | PH3_GPIO51 | ||
| EPI0S1 | D1 | D1 | D1 | D1 | PH2_GPIO50 | ||
| EPI0S2 | D2 | D2 | D2 | D2 | PC4_GPIO68 | ||
| EPI0S3 | D3 | D3 | D3 | D3 | PC5_GPIO69 | ||
| EPI0S4 | D4 | D4 | D4 | D4 | PC6_GPIO70 | ||
| EPI0S5 | D5 | D5 | D5 | D5 | PC7_GPIO71 | ||
| EPI0S6 | D6 | D6 | D6 | D6 | PH0_GPIO48 | ||
| EPI0S7 | D7 | D7 | D7 | D7 | PH1_GPIO49 | ||
| EPI0S8 | D8 | D8 | D8 | D8 | PE0_GPIO24 | ||
| EPI0S9 | D9 | D9 | D9 | D9 | PE1_GPIO25 | ||
| EPI0S10 | D10 | D10 | D10 | D10 | PH4_GPIO52 | ||
| EPI0S11 | D11 | D11 | D11 | D11 | PH5_GPIO53 | ||
| EPI0S12 | D12 | D12 | D12 | D12 | PF4_GPIO36 | ||
| EPI0S13 | D13 | D13 | D13 | D13 | PG0_GPIO40 | ||
| EPI0S14 | D14 | D14 | D14 | D14 | PG1_GPIO41 | ||
| EPI0S15 | D15 | D15 | D15 | D15 | PF5_GPIO37 | ||
| EPI0S16 | A0 | A0 | A0 | A0 | PJ0_GPIO56 | ||
| EPI0S17 | A1 | A1 | A1 | A1 | PJ1_GPIO57 | ||
| EPI0S18 | A2 | A2 | A2 | A2 | PJ2_GPIO58 | ||
| EPI0S19 | A3 | A3 | A3 | A3 | PD4_GPIO20 | PJ3_GPIO59 | |
| EPI0S20 | A4 | A4 | A4 | A4 | PD2_GPIO18 | ||
| EPI0S21 | A5 | A5 | A5 | A5 | PD3_GPIO19 | ||
| EPI0S22 | A6 | A6 | A6 | A6 | PB5_GPIO13 | ||
| EPI0S23 | A7 | A7 | A7 | A7 | PB4_GPIO12 | ||
| EPI0S24 | A8 | A8 | A8 | A8 | PE2_GPIO26 | ||
| EPI0S25 | A9 | A9 | A9 | A9 | PE3_GPIO27 | ||
| EPI0S26 | A10 | A10 | A10 | CS0 | PH6_GPIO54 | ||
| EPI0S27 | A11 | A11 | CS1 | CS1 | PH7_GPIO55 | ||
| EPI0S30 | ALE | CS0 | CS0 | ALE | PD7_GPIO23 | PJ6_GPIO62 | |
| EPI0S29 | WR | WR | WR | WR | PD6_GPIO22 | PJ5_GPIO61 | |
| EPI0S28 | RD | RD | RD | RD | PD5_GPIO21 | PJ4_GPIO60 | |
| EPI0S32 | x | RDY | RDY | RDY | PF2_GPIO34 | PC0_GPIO64 | |
| EPI0S31 | x | x | x | x | PG7_GPIO47 | ||
| EPI0S33 | x | x | x | x | PF3_GPIO35 | PC1_GPIO65 | |
| EPI0S34 | x | x | x | x | PE4_GPIO28 | ||
| EPI0S35 | x | x | x | x | PE5_GPIO29 | ||
| EPI0S36 | x | x | x | x | PB7_GPIO15 | PC3_GPIO67 | |
| EPI0S37 | x | x | x | x | PB6_GPIO14 | PC2_GPIO66 | |
| EPI0S38 | x | x | x | x | PF6_GPIO38 | PE4_GPIO28 | |
| EPI0S39 | x | x | x | x | PG2_GPIO42 | ||
| EPI0S40 | x | x | x | x | PG5_GPIO45 | ||
| EPI0S41 | x | x | x | x | PG6_GPIO46 | ||
| EPI0S42 | x | x | x | x | PN6_GPIO102 | ||
| EPI0S43 | x | x | x | x | PN7_GPIO103 | ||
| EPI PORT NAME | EPI SIGNAL FUNCTION | DEVICE PIN | EPI PORT NAME | EPI SIGNAL FUNCTION | DEVICE PIN | |||||
|---|---|---|---|---|---|---|---|---|---|---|
| ACCESSIBLE
BY Cortex-M3 |
ACCESSIBLE
BY C28x |
WITH
THREE CHIP SELECTS (CSCFG = 0x7) |
(AVAILABLE GPIOMUX_1
MUXING CHOICES FOR EPI) |
ACCESSIBLE
BY Cortex-M3 |
ACCESSIBLE
BY C28x |
WITH
FOUR CHIP SELECTS (CSCFG = 0x5) |
(AVAILABLE GPIOMUX_1
MUXING CHOICES FOR EPI) |
|||
| EPI0S0 | D0 | PH3_GPIO51 | EPI0S0 | D0 | PH3_GPIO51 | |||||
| EPI0S1 | D1 | PH2_GPIO50 | EPI0S1 | D1 | PH2_GPIO50 | |||||
| EPI0S2 | D2 | PC4_GPIO68 | EPI0S2 | D2 | PC4_GPIO68 | |||||
| EPI0S3 | D3 | PC5_GPIO69 | EPI0S3 | D3 | PC5_GPIO69 | |||||
| EPI0S4 | D4 | PC6_GPIO70 | EPI0S4 | D4 | PC6_GPIO70 | |||||
| EPI0S5 | D5 | PC7_GPIO71 | EPI0S5 | D5 | PC7_GPIO71 | |||||
| EPI0S6 | D6 | PH0_GPIO48 | EPI0S6 | D6 | PH0_GPIO48 | |||||
| EPI0S7 | D7 | PH1_GPIO49 | EPI0S7 | D7 | PH1_GPIO49 | |||||
| EPI0S8 | D8 | PE0_GPIO24 | EPI0S8 | D8 | PE0_GPIO24 | |||||
| EPI0S9 | D9 | PE1_GPIO25 | EPI0S9 | D9 | PE1_GPIO25 | |||||
| EPI0S10 | D10 | PH4_GPIO52 | EPI0S10 | D10 | PH4_GPIO52 | |||||
| EPI0S11 | D11 | PH5_GPIO53 | EPI0S11 | D11 | PH5_GPIO53 | |||||
| EPI0S12 | D12 | PF4_GPIO36 | EPI0S12 | D12 | PF4_GPIO36 | |||||
| EPI0S13 | D13 | PG0_GPIO40 | EPI0S13 | D13 | PG0_GPIO40 | |||||
| EPI0S14 | D14 | PG1_GPIO41 | EPI0S14 | D14 | PG1_GPIO41 | |||||
| EPI0S15 | D15 | PF5_GPIO37 | EPI0S15 | D15 | PF5_GPIO37 | |||||
| EPI0S16 | A0 | PJ0_GPIO56 | EPI0S16 | A0 | PJ0_GPIO56 | |||||
| EPI0S17 | A1 | PJ1_GPIO57 | EPI0S17 | A1 | PJ1_GPIO57 | |||||
| EPI0S18 | A2 | PJ2_GPIO58 | EPI0S18 | A2 | PJ2_GPIO58 | |||||
| EPI0S19 | A3 | PD4_GPIO20 | PJ3_GPIO59 | EPI0S19 | A3 | PD4_GPIO20 | PJ3_GPIO59 | |||
| EPI0S20 | A4 | PD2_GPIO18 | EPI0S20 | A4 | PD2_GPIO18 | |||||
| EPI0S21 | A5 | PD3_GPIO19 | EPI0S21 | A5 | PD3_GPIO19 | |||||
| EPI0S22 | A6 | PB5_GPIO13 | EPI0S22 | A6 | PB5_GPIO13 | |||||
| EPI0S23 | A7 | PB4_GPIO12 | EPI0S23 | A7 | PB4_GPIO12 | |||||
| EPI0S24 | A8 | PE2_GPIO26 | EPI0S24 | A8 | PE2_GPIO26 | |||||
| EPI0S25 | A9 | PE3_GPIO27 | EPI0S25 | A9 | PE3_GPIO27 | |||||
| EPI0S26 | A10 | PH6_GPIO54 | EPI0S26 | A10 | PH6_GPIO54 | |||||
| EPI0S36 | A11 | PB7_GPIO15 | PC3_GPIO67 | EPI0S36 | A11 | PB7_GPIO15 | PC3_GPIO67 | |||
| EPI0S37 | A12 | PB6_GPIO14 | PC2_GPIO66 | EPI0S37 | A12 | PB6_GPIO14 | PC2_GPIO66 | |||
| EPI0S38 | A13 | PF6_GPIO38 | PE4_GPIO28 | EPI0S38 | A13 | PF6_GPIO38 | PE4_GPIO28 | |||
| EPI0S39 | A14 | PG2_GPIO42 | EPI0S39 | A14 | PG2_GPIO42 | |||||
| EPI0S27 | A15 | PH7_GPIO55 | EPI0S40 | A15 | PG5_GPIO45 | |||||
| EPI0S35 | A16 | PE5_GPIO29 | EPI0S41 | A16 | PG6_GPIO46 | |||||
| EPI0S40 | A17 | PG5_GPIO45 | EPI0S42 | A17 | PN6_GPIO102 | |||||
| EPI0S41 | A18 | PG6_GPIO46 | EPI0S43 | A18 | PN7_GPIO103 | |||||
| EPI0S42 | A19 | PN6_GPIO102 | EPI0S30 | CS0 | PD7_GPIO23 | PJ6_GPIO62 | ||||
| EPI0S43 | A20 | PN7_GPIO103 | EPI0S27 | CS1 | PH7_GPIO55 | |||||
| EPI0S30 | CS0 | PD7_GPIO23 | PJ6_GPIO62 | EPI0S34 | CS2 | PE4_GPIO28 | ||||
| EPI0S34 | CS2 | PE4_GPIO28 | EPI0S33 | CS3 | PF3_GPIO35 | PC1_GPIO65 | ||||
| EPI0S33 | CS3 | PF3_GPIO35 | PC1_GPIO65 | |||||||
| EPI0S29 | WR | PD6_GPIO22 | PJ5_GPIO61 | |||||||
| EPI0S29 | WR | PD6_GPIO22 | PJ5_GPIO61 | EPI0S28 | RD | PD5_GPIO21 | PJ4_GPIO60 | |||
| EPI0S28 | RD | PD5_GPIO21 | PJ4_GPIO60 | EPI0S32 | RDY | PF2_GPIO34 | PC0_GPIO64 | |||
| EPI0S32 | RDY | PF2_GPIO34 | PC0_GPIO64 | |||||||
| EPI0S31 | x | PG7_GPIO47 | ||||||||
| EPI0S31 | x | PG7_GPIO47 | EPI0S35 | x | PE5_GPIO29 | |||||
| EPI PORT NAME | EPI SIGNAL FUNCTION | DEVICE PIN | |||||
|---|---|---|---|---|---|---|---|
| ACCESSIBLE BY Cortex-M3 | ACCESSIBLE BY C28x | WITH
ADDRESS LATCH ENABLE (CSCFG = 0x0) |
WITH
ONE CHIP SELECT (CSCFG = 0x1) |
WITH
TWO CHIP SELECTS (CSCFG = 0x2) |
WITH
ALE AND TWO CHIP SELECTS (CSCFG = 0x3) |
(AVAILABLE GPIOMUX_1
MUXING CHOICES FOR EPI) |
|
| EPI0S0 | D0 | D0 | D0 | D0 | PH3_GPIO51 | ||
| EPI0S1 | D1 | D1 | D1 | D1 | PH2_GPIO50 | ||
| EPI0S2 | D2 | D2 | D2 | D2 | PC4_GPIO68 | ||
| EPI0S3 | D3 | D3 | D3 | D3 | PC5_GPIO69 | ||
| EPI0S4 | D4 | D4 | D4 | D4 | PC6_GPIO70 | ||
| EPI0S5 | D5 | D5 | D5 | D5 | PC7_GPIO71 | ||
| EPI0S6 | D6 | D6 | D6 | D6 | PH0_GPIO48 | ||
| EPI0S7 | D7 | D7 | D7 | D7 | PH1_GPIO49 | ||
| EPI0S8 | D8 | D8 | D8 | D8 | PE0_GPIO24 | ||
| EPI0S9 | D9 | D9 | D9 | D9 | PE1_GPIO25 | ||
| EPI0S10 | D10 | D10 | D10 | D10 | PH4_GPIO52 | ||
| EPI0S11 | D11 | D11 | D11 | D11 | PH5_GPIO53 | ||
| EPI0S12 | D12 | D12 | D12 | D12 | PF4_GPIO36 | ||
| EPI0S13 | D13 | D13 | D13 | D13 | PG0_GPIO40 | ||
| EPI0S14 | D14 | D14 | D14 | D14 | PG1_GPIO41 | ||
| EPI0S15 | D15 | D15 | D15 | D15 | PF5_GPIO37 | ||
| EPI0S16 | A0 | A0 | A0 | A0 | PJ0_GPIO56 | ||
| EPI0S17 | A1 | A1 | A1 | A1 | PJ1_GPIO57 | ||
| EPI0S18 | A2 | A2 | A2 | A2 | PJ2_GPIO58 | ||
| EPI0S19 | A3 | A3 | A3 | A3 | PD4_GPIO20 | PJ3_GPIO59 | |
| EPI0S20 | A4 | A4 | A4 | A4 | PD2_GPIO18 | ||
| EPI0S21 | A5 | A5 | A5 | A5 | PD3_GPIO19 | ||
| EPI0S22 | A6 | A6 | A6 | A6 | PB5_GPIO13 | ||
| EPI0S23 | A7 | A7 | A7 | A7 | PB4_GPIO12 | ||
| EPI0S24 | A8 | A8 | A8 | BSEL0 | PE2_GPIO26 | ||
| EPI0S25 | A9 | A9 | BSEL0 | BSEL1 | PE3_GPIO27 | ||
| EPI0S26 | BSEL0 | BSEL0 | BSEL1 | CS0 | PH6_GPIO54 | ||
| EPI0S27 | BSEL1 | BSEL1 | CS1 | CS1 | PH7_GPIO55 | ||
| EPI0S30 | ALE | CS0 | CS0 | ALE | PD7_GPIO23 | PJ6_GPIO62 | |
| EPI0S29 | WR | WR | WR | WR | PD6_GPIO22 | PJ5_GPIO61 | |
| EPI0S28 | RD | RD | RD | RD | PD5_GPIO21 | PJ4_GPIO60 | |
| EPI0S32 | x | RDY | RDY | RDY | PF2_GPIO34 | PC0_GPIO64 | |
| EPI0S31 | x | x | x | x | PG7_GPIO47 | ||
| EPI0S33 | x | x | x | x | PF3_GPIO35 | PC1_GPIO65 | |
| EPI0S34 | x | x | x | x | PE4_GPIO28 | ||
| EPI0S35 | x | x | x | x | PE5_GPIO29 | ||
| EPI0S36 | x | x | x | x | PB7_GPIO15 | PC3_GPIO67 | |
| EPI0S37 | x | x | x | x | PB6_GPIO14 | PC2_GPIO66 | |
| EPI0S38 | x | x | x | x | PF6_GPIO38 | PE4_GPIO28 | |
| EPI0S39 | x | x | x | x | PG2_GPIO42 | ||
| EPI0S40 | x | x | x | x | PG5_GPIO45 | ||
| EPI0S41 | x | x | x | x | PG6_GPIO46 | ||
| EPI0S42 | x | x | x | x | PN6_GPIO102 | ||
| EPI0S43 | x | x | x | x | PN7_GPIO103 | ||
| EPI PORT NAME | EPI SIGNAL FUNCTION | DEVICE PIN | EPI PORT NAME | EPI SIGNAL FUNCTION | DEVICE PIN | |||||
|---|---|---|---|---|---|---|---|---|---|---|
| ACCESSIBLE
BY Cortex-M3 |
ACCESSIBLE
BY C28x |
WITH
THREE CHIP SELECTS (CSCFG = 0x7) |
(AVAILABLE GPIOMUX_1
MUXING CHOICES FOR EPI) |
ACCESSIBLE
BY Cortex-M3 |
ACCESSIBLE
BY C28x |
WITH
FOUR CHIP SELECTS (CSCFG = 0x5) |
(AVAILABLE GPIOMUX_1
MUXING CHOICES FOR EPI) |
|||
| EPI0S0 | D0 | PH3_GPIO51 | EPI0S0 | D0 | PH3_GPIO51 | |||||
| EPI0S1 | D1 | PH2_GPIO50 | EPI0S1 | D1 | PH2_GPIO50 | |||||
| EPI0S2 | D2 | PC4_GPIO68 | EPI0S2 | D2 | PC4_GPIO68 | |||||
| EPI0S3 | D3 | PC5_GPIO69 | EPI0S3 | D3 | PC5_GPIO69 | |||||
| EPI0S4 | D4 | PC6_GPIO70 | EPI0S4 | D4 | PC6_GPIO70 | |||||
| EPI0S5 | D5 | PC7_GPIO71 | EPI0S5 | D5 | PC7_GPIO71 | |||||
| EPI0S6 | D6 | PH0_GPIO48 | EPI0S6 | D6 | PH0_GPIO48 | |||||
| EPI0S7 | D7 | PH1_GPIO49 | EPI0S7 | D7 | PH1_GPIO49 | |||||
| EPI0S8 | D8 | PE0_GPIO24 | EPI0S8 | D8 | PE0_GPIO24 | |||||
| EPI0S9 | D9 | PE1_GPIO25 | EPI0S9 | D9 | PE1_GPIO25 | |||||
| EPI0S10 | D10 | PH4_GPIO52 | EPI0S10 | D10 | PH4_GPIO52 | |||||
| EPI0S11 | D11 | PH5_GPIO53 | EPI0S11 | D11 | PH5_GPIO53 | |||||
| EPI0S12 | D12 | PF4_GPIO36 | EPI0S12 | D12 | PF4_GPIO36 | |||||
| EPI0S13 | D13 | PG0_GPIO40 | EPI0S13 | D13 | PG0_GPIO40 | |||||
| EPI0S14 | D14 | PG1_GPIO41 | EPI0S14 | D14 | PG1_GPIO41 | |||||
| EPI0S15 | D15 | PF5_GPIO37 | EPI0S15 | D15 | PF5_GPIO37 | |||||
| EPI0S16 | A0 | PJ0_GPIO56 | EPI0S16 | A0 | PJ0_GPIO56 | |||||
| EPI0S17 | A1 | PJ1_GPIO57 | EPI0S17 | A1 | PJ1_GPIO57 | |||||
| EPI0S18 | A2 | PJ2_GPIO58 | EPI0S18 | A2 | PJ2_GPIO58 | |||||
| EPI0S19 | A3 | PD4_GPIO20 | PJ3_GPIO59 | EPI0S19 | A3 | PD4_GPIO20 | PJ3_GPIO59 | |||
| EPI0S20 | A4 | PD2_GPIO18 | EPI0S20 | A4 | PD2_GPIO18 | |||||
| EPI0S21 | A5 | PD3_GPIO19 | EPI0S21 | A5 | PD3_GPIO19 | |||||
| EPI0S22 | A6 | PB5_GPIO13 | EPI0S22 | A6 | PB5_GPIO13 | |||||
| EPI0S23 | A7 | PB4_GPIO12 | EPI0S23 | A7 | PB4_GPIO12 | |||||
| EPI0S24 | A8 | PE2_GPIO26 | EPI0S24 | A8 | PE2_GPIO26 | |||||
| EPI0S40 | A9 | PG5_GPIO45 | EPI0S40 | A9 | PG5_GPIO45 | |||||
| EPI0S41 | A10 | PG6_GPIO46 | EPI0S41 | A10 | PG6_GPIO46 | |||||
| EPI0S36 | A11 | PB7_GPIO15 | PC3_GPIO67 | EPI0S36 | A11 | PB7_GPIO15 | PC3_GPIO67 | |||
| EPI0S37 | A12 | PB6_GPIO14 | PC2_GPIO66 | EPI0S37 | A12 | PB6_GPIO14 | PC2_GPIO66 | |||
| EPI0S38 | A13 | PF6_GPIO38 | PE4_GPIO28 | EPI0S38 | A13 | PF6_GPIO38 | PE4_GPIO28 | |||
| EPI0S39 | A14 | PG2_GPIO42 | EPI0S39 | A14 | PG2_GPIO42 | |||||
| EPI0S27 | A15 | PH7_GPIO55 | EPI0S42 | A15 | PN6_GPIO102 | |||||
| EPI0S35 | A16 | PE5_GPIO29 | EPI0S43 | A16 | PN7_GPIO103 | |||||
| EPI0S42 | A17 | PN6_GPIO102 | EPI0S25 | BSEL0 | PE3_GPIO27 | |||||
| EPI0S43 | A18 | PN7_GPIO103 | EPI0S26 | BSEL1 | PH6_GPIO54 | |||||
| EPI0S25 | BSEL0 | PE3_GPIO27 | EPI0S30 | CS0 | PD7_GPIO23 | PJ6_GPIO62 | ||||
| EPI0S26 | BSEL1 | PH6_GPIO54 | EPI0S27 | CS1 | PH7_GPIO55 | |||||
| EPI0S30 | CS0 | PD7_GPIO23 | PJ6_GPIO62 | EPI0S34 | CS2 | PE4_GPIO28 | ||||
| EPI0S34 | CS2 | PE4_GPIO28 | EPI0S33 | CS3 | PF3_GPIO35 | PC1_GPIO65 | ||||
| EPI0S33 | CS3 | PF3_GPIO35 | PC1_GPIO65 | |||||||
| EPI0S29 | WR | PD6_GPIO22 | PJ5_GPIO61 | |||||||
| EPI0S29 | WR | PD6_GPIO22 | PJ5_GPIO61 | EPI0S28 | RD | PD5_GPIO21 | PJ4_GPIO60 | |||
| EPI0S28 | RD | PD5_GPIO21 | PJ4_GPIO60 | EPI0S32 | RDY | PF2_GPIO34 | PC0_GPIO64 | |||
| EPI0S32 | RDY | PF2_GPIO34 | PC0_GPIO64 | |||||||
| EPI0S31 | x | PG7_GPIO47 | ||||||||
| EPI0S31 | x | PG7_GPIO47 | EPI0S35 | x | PE5_GPIO29 | |||||