SPRS825F October 2012 – June 2020 F28M36H33B2 , F28M36H53B2 , F28M36P53C2 , F28M36P63C2
PRODUCTION DATA.
The HB-8 Non-Muxed Mode uses dedicated pins for address and data signals. For this reason, the Non-Muxed Mode has reduced address reach as compared to the Muxed Mode. The HB-8 Non-Muxed Mode is selected with the MODE field of the HB-8 Configuration Register. In addition to data and address signals, the HB-8 Non-Muxed Mode also features the ALE signal (indicating to an external latch to capture address and hold the address until the data phase); RD and WR data strobes; and 1–4 CS (chip select) signals to enable one of four external peripherals. The ALE and CS options are chosen with the CSCFG field of the HB-8 Configuration2 Register. For more detailed maps of the HB-8 Non-Muxed Mode, see Table 5-42.
| EPI PORT NAME | EPI SIGNAL FUNCTION | DEVICE PIN | |||||
|---|---|---|---|---|---|---|---|
| ACCESSIBLE BY Cortex-M3 | ACCESSIBLE BY C28x | WITH
ADDRESS LATCH ENABLE (CSCFG = 0x0) |
WITH
ONE CHIP SELECT (CSCFG = 0x1) |
WITH
TWO CHIP SELECTS (CSCFG = 0x2) |
WITH
ALE AND TWO CHIP SELECTS (CSCFG = 0x3) |
(AVAILABLE GPIOMUX_1
MUXING CHOICES FOR EPI) |
|
| EPI0S0 | D0 | D0 | D0 | D0 | PH3_GPIO51 | ||
| EPI0S1 | D1 | D1 | D1 | D1 | PH2_GPIO50 | ||
| EPI0S2 | D2 | D2 | D2 | D2 | PC4_GPIO68 | ||
| EPI0S3 | D3 | D3 | D3 | D3 | PC5_GPIO69 | ||
| EPI0S4 | D4 | D4 | D4 | D4 | PC6_GPIO70 | ||
| EPI0S5 | D5 | D5 | D5 | D5 | PC7_GPIO71 | ||
| EPI0S6 | D6 | D6 | D6 | D6 | PH0_GPIO48 | ||
| EPI0S7 | D7 | D7 | D7 | D7 | PH1_GPIO49 | ||
| EPI0S8 | A0 | A0 | A0 | A0 | PE0_GPIO24 | ||
| EPI0S9 | A1 | A1 | A1 | A1 | PE1_GPIO25 | ||
| EPI0S10 | A2 | A2 | A2 | A2 | PH4_GPIO52 | ||
| EPI0S11 | A3 | A3 | A3 | A3 | PH5_GPIO53 | ||
| EPI0S12 | A4 | A4 | A4 | A4 | PF4_GPIO36 | ||
| EPI0S13 | A5 | A5 | A5 | A5 | PG0_GPIO40 | ||
| EPI0S14 | A6 | A6 | A6 | A6 | PG1_GPIO41 | ||
| EPI0S15 | A7 | A7 | A7 | A7 | PF5_GPIO37 | ||
| EPI0S16 | A8 | A8 | A8 | A8 | PJ0_GPIO56 | ||
| EPI0S17 | A9 | A9 | A9 | A9 | PJ1_GPIO57 | ||
| EPI0S18 | A10 | A10 | A10 | A10 | PJ2_GPIO58 | ||
| EPI0S19 | A11 | A11 | A11 | A11 | PD4_GPIO20 | PJ3_GPIO59 | |
| EPI0S20 | A12 | A12 | A12 | A12 | PD2_GPIO18 | ||
| EPI0S21 | A13 | A13 | A13 | A13 | PD3_GPIO19 | ||
| EPI0S22 | A14 | A14 | A14 | A14 | PB5_GPIO13 | ||
| EPI0S23 | A15 | A15 | A15 | A15 | PB4_GPIO12 | ||
| EPI0S24 | A16 | A16 | A16 | A16 | PE2_GPIO26 | ||
| EPI0S25 | A17 | A17 | A17 | A17 | PE3_GPIO27 | ||
| EPI0S26 | A18 | A18 | A18 | CS0 | PH6_GPIO54 | ||
| EPI0S27 | A19 | A19 | CS1 | CS1 | PH7_GPIO55 | ||
| EPI0S30 | ALE | CS0 | CS0 | ALE | PD7_GPIO23 | PJ6_GPIO62 | |
| EPI0S29 | WR | WR | WR | WR | PD6_GPIO22 | PJ5_GPIO61 | |
| EPI0S28 | RD | RD | RD | RD | PD5_GPIO21 | PJ4_GPIO60 | |
| EPI0S31 | x | x | x | x | PG7_GPIO47 | ||
| EPI0S32 | x | x | x | x | PF2_GPIO34 | PC0_GPIO64 | |
| EPI0S33 | x | x | x | x | PF3_GPIO35 | PC1_GPIO65 | |
| EPI0S34 | x | x | x | x | PE4_GPIO28 | ||
| EPI0S35 | x | x | x | x | PE5_GPIO29 | ||
| EPI0S36 | x | x | x | x | PB7_GPIO15 | PC3_GPIO67 | |
| EPI0S37 | x | x | x | x | PB6_GPIO14 | PC2_GPIO66 | |
| EPI0S38 | x | x | x | x | PF6_GPIO38 | PE4_GPIO28 | |
| EPI0S39 | x | x | x | x | PG2_GPIO42 | ||
| EPI0S40 | x | x | x | x | PG5_GPIO45 | ||
| EPI0S41 | x | x | x | x | PG6_GPIO46 | ||
| EPI0S42 | x | x | x | x | PN6_GPIO102 | ||
| EPI0S43 | x | x | x | x | PN7_GPIO103 | ||