SPRS825F October 2012 – June 2020 F28M36H33B2 , F28M36H53B2 , F28M36P53C2 , F28M36P63C2
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
tf(OCI) | Fall time, X1 | 6 | ns | ||
tr(OCI) | Rise time, X1 | 6 | ns | ||
tw(OCL) | Pulse duration, X1 low as a percentage of tc(OCI) | 45% | 55% | ||
tw(OCH) | Pulse duration, X1 high as a percentage of tc(OCI) | 45% | 55% |