SNOSCY5C August 2014 – October 2024 FDC1004
PRODUCTION DATA
Read the result of the measurement from the corresponding registers:
When the measurement read is complete, the corresponding DONE_x field (Register 0x0C:bits[3:0]) returns to 0.
If an additional single triggered measurement is desired, simply perform the Trigger, Wait, Read steps again.
If the FDC1004 is set up for repeated measurements (Register 0x0C:bit[8]) = 1), the FDC1004 continuously measures until the REPEAT field (Register 0x0C:bit[8]) is set to 0, even if the results are not read back.