SNOSCY5C August 2014 – October 2024 FDC1004
PRODUCTION DATA
The ratio between the capacitance of the level and the reference electrodes allows simple calculation of the liquid level inside the container itself. Very high sensitivity values (that is, many LSB/mm) can be obtained due to the high resolution of the FDC1004, even when the sensors are located remotely from the container.
For more information on a robust liquid level sensing technique, refer to the Capacitive Sensing: Out-of-Phase Liquid Level Technique application note and the TIDA-00317 Capacitive-Based Liquid Level Sensing Sensor Reference Design.