SNOSCY5C August 2014 – October 2024 FDC1004
PRODUCTION DATA
The capacitance measurement registers are 24-bit result registers in binary format (the 8 LSBs D[7:0] are always 0x00). The result of the acquisition is always a 24 bit value, while the accuracy is related to the selected conversion time (refer to Electrical Characteristics). The result of the measurement can be calculated by the following formula:
where
Field Name | Bits | Description | ||
---|---|---|---|---|
MSB_MEASn(1) | [15:0] | Most significant 16 bits of Measurement n (read only) |
Field Name | Bits | Description | ||
---|---|---|---|---|
LSB_MEASn(1) | [15:8] | Least significant 8 bits of Measurement n (read only) | ||
[7:0] | Reserved | Reserved, always 0 (read only) |