SNOSCY5C August 2014 – October 2024 FDC1004
PRODUCTION DATA
The FDC1004 requires a voltage supply within 3V and 3.6V. Two multilayer ceramic bypass X7R capacitors of 0.1 μF and 1μF, respectively between VDD and GND pin are recommended. Make sure the 0.1μF capacitor is closer to the VDD pin than the 1μF capacitor.