SNOSCY5C August 2014 – October 2024 FDC1004
PRODUCTION DATA
The FDC1004 operates only as a target device on the two-wire bus interface. Every device on the bus must have a unique address. Connection to the bus is made via the open-drain I/O lines, SDA, and SCL. The SDA and SCL pins feature integrated spike-suppression filters and Schmitt triggers to minimize the effects of input spikes and bus noise. The FDC1004 supports fast mode frequencies 10kHz to 400kHz. All data bytes are transmitted MSB first.