SNOSCY5C August 2014 – October 2024 FDC1004
PRODUCTION DATA
The FDC1004 measures the capacitances connected between the CINn (n=1..4) pins and GND. To get the best result, locate the FDC1004 as close as possible to the capacitive sensor. Minimize the connection length between the sensor and FDC1004 CINn pins and between the sensor ground and the FDC1004 GND pin. If a shielded cable is used for remote sensor connection, connect the shield to the SHLDm (m=1...2) pin according to the configured measurement.