JAJSC67A May 2016 – October 2024 FDC2112-Q1 , FDC2114-Q1 , FDC2212-Q1 , FDC2214-Q1
PRODUCTION DATA
Common test conditions (unless specified otherwise): Sensor capacitor: 1 layer, 20.9 × 13.9mm, Bourns CMH322522-180KL sensor inductor with L=18µH and 33pF 1% COG/NP0 Target: Grounded aluminum plate (176 × 123mm), Channel = Channel 0 (continuous mode) CLKIN = 40MHz, CHx_FIN_SEL = b10, CHx_FREF_DIVIDER = b00 0000 0001 CH0_RCOUNT = 0xFFFF, SETTLECOUNT_CH0 = 0x0100, DRIVE_CURRENT_CH0 = 0x7800