JAJSC67A May 2016 – October 2024 FDC2112-Q1 , FDC2114-Q1 , FDC2212-Q1 , FDC2214-Q1
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | SCL | I | I2C clock input |
2 | SDA | I/O | 12C data input/output |
3 | CLKIN | I | Controller Clock input. Tie this pin to GND if internal oscillator is selected |
4 | ADDR | I | I2C Address selection pin: when ADDR=L, I2C address = 0x2A, when ADDR=H, I2C address = 0x2B. |
5 | INTB | O | Configurable Interrupt output pin |
6 | SD | I | Shutdown input |
7 | VDD | P | Power Supply |
8 | GND | G | Ground |
9 | IN0A | A | Capacitive sensor input 0 |
10 | IN0B | A | Capacitive sensor input 0 |
11 | IN1A | A | Capacitive sensor input 1 |
12 | IN1B | A | Capacitive sensor input 1 |
13 | IN2A | A | Capacitive sensor input 2 (FDC2114 / FDC2214 only) |
14 | IN2B | A | Capacitive sensor input 2 (FDC2114 / FDC2214 only) |
15 | IN3A | A | Capacitive sensor input 3 (FDC2114 / FDC2214 only) |
16 | IN3B | A | Capacitive sensor input 3 (FDC2114 / FDC2214 only) |
DAP | DAP(2) | N/A | Connect to ground |