JAJSC67A May 2016 – October 2024 FDC2112-Q1 , FDC2114-Q1 , FDC2212-Q1 , FDC2214-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS(2) | MIN(3) | TYP(4) | MAX(3) | UNIT | |
---|---|---|---|---|---|---|
POWER | ||||||
VDD | Supply voltage | TA = –40°C to 125°C | 2.7 | 3.6 | V | |
IDD | Supply current (not including sensor current)(5) | CLKIN = 10MHz(6) | 2.1 | mA | ||
IDDSL | Sleep mode supply current(5) | 35 | 60 | µA | ||
ISD | Shutdown mode supply current(5) | 0.2 | 1 | µA | ||
CAPACITIVE SENSOR | ||||||
CSENSORMAX | Maximum sensor capacitance | 1-mH inductor, 10kHz oscillation | 250 | nF | ||
CIN | Sensor pin parasitic capacitance | 4 | pF | |||
NBITS | Number of bits | FDC2112, FDC2114 RCOUNT ≥ 0x0400 | 12 | bits | ||
FDC2212, FDC2214 RCOUNT = 0xFFFF | 28 | bits | ||||
fCS | Maximum channel sample rate | FDC2112, FDC2114 single active channel continuous conversion, SCL = 400kHz | 13.3 | kSPS | ||
FDC2212, FDC2214 single active channel continuous conversion, SCL= 400kHz | 4.08 | kSPS | ||||
EXCITATION | ||||||
fSENSOR | Sensor excitation frequency | TA = –40°C to 125°C | 0.01 | 10 | MHz | |
VSENSORMIN | Minimum sensor oscillation amplitude (pk)(7) | 1.2 | V | |||
VSENSORMAX | Maximum sensor oscillation amplitude (pk) | 1.8 | V | |||
ISENSORMAX | Sensor maximum current drive | HIGH_CURRENT_DRV = b0 DRIVE_CURRENT_CH0 = 0xF800 | 1.5 | mA | ||
HIGH_CURRENT_DRV = b1 DRIVE_CURRENT_CH0 = 0xF800 Channel 0 only | 6 | mA | ||||
CONTROLLER CLOCK | ||||||
fCLKIN | External controller clock input frequency (CLKIN) | TA = –40°C to 125°C | 2 | 40 | MHz | |
CLKINDUTY_MIN | External controller clock minimum acceptable duty cycle (CLKIN) | 40% | ||||
CLKINDUTY_MAX | External controller clock maximum acceptable duty cycle (CLKIN) | 60% | ||||
VCLKIN_LO | CLKIN low voltage threshold | 0.3VDD | V | |||
VCLKIN_HI | CLKIN high voltage threshold | 0.7 × VDD | V | |||
fINTCLK | Internal controller clock frequency range | 35 | 43.4 | 55 | MHz | |
TCf_int_μ | Internal controller clock temperature coefficient mean | –13 | ppm/°C |