JAJSC67A May 2016 – October 2024 FDC2112-Q1 , FDC2114-Q1 , FDC2212-Q1 , FDC2214-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOLTAGE LEVELS | ||||||
VIH | Input high voltage | 0.7 × VDD | V | |||
VIL | Input low voltage | 0.3 × VDD | V | |||
VOL | Output low voltage (3mA sink current) | 0.4 | V | |||
HYS | Hysteresis | 0.1 × VDD | V |