JAJSSV1B December 2017 – January 2024 FPC202
PRODUCTION DATA
The FPC202 can be used to manage the low-speed signals, I2C, and LEDs for multiple SFP and/or QSFP ports, up to two per FPC202 device. The FPC202 package is optimized to allow placement underneath an SFP or QSFP port on the opposite side of the board. This allows hardware designers to terminate all SFP/QSFP low-speed signals close to the port and route a single I2C or SPI interface back to the system controller (ASIC or FPGA). Figure 8-2 shows an example of this application where two FPC202 devices are used to control two QSFP ports and two SFP ports, in addition to controlling LEDs and two TPS2556 power distribution switches. Figure 8-3 shows an example schematic for the first two ports of this application.