JAJSLL4C December 2016 – January 2021 HD3SS213
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
RL | Dx differential return loss | 1.35 GHz | –17 | dB | ||
2.7 GHz | –13 | |||||
XTALK | Dx differential crosstalk | 2.7 GHz | –50 | dB | ||
OIRR | Dx differential off-isolation | 2.7 GHz | –25 | dB | ||
IL | Dx differential insertion loss | f = 1.35 GHz | –1 | dB | ||
f = 2.7 GHz | –1.5 | |||||
AUX –3-dB bandwidth | 360 | MHz |