JAJSQA1C december 2015 – december 2020 HD3SS214
PRODUCTION DATA
PARAMETER(1) | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
IL | Dx Differential Insertion Loss | 1.35 GHz | –0.9 | dB | ||
2.7 GHz | –1.4 | dB | ||||
4.05 GHz | –1.6 | dB | ||||
RL | Dx Differential Return Loss | 1.35 GHz | –17 | dB | ||
2.7 GHz | –13 | dB | ||||
4.05 GHz | –11 | dB | ||||
XTALK | Dx Differential Crosstalk | 1.35 GHz | dB | |||
2.7 GHz | –53 | dB | ||||
4.05 GHz | –47 | dB | ||||
OIRR | Dx Differential Off-Isolation | 1.35 GHz | dB | |||
2.7 GHz | –26 | dB | ||||
4.05 GHz | –24 | dB | ||||
AUX Bandwidth | 500 | MHz |