JAJSQA1C december 2015 – december 2020 HD3SS214
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tPD | Switch propagation delay | RSC and RL = 50 Ω | 100 | ps | ||
ton | Dx_SEL/AUX_SEL–to-Switch ton (Data and AUX and DDC) | RSC and RL = 50 Ω | 0.7 | 1 | µs | |
toff | Dx_SEL/AUX_SEL–to-Switch toff (Data and AUX and DDC) | 0.7 | 1 | |||
ton | Dx_SEL/AUX_SEL –to-Switch ton (HPD) | RL = 1 kΩ | 0.7 | 1 | µs | |
toff | Dx_SEL/AUX_SEL –to-Switch toff (HPD) | 0.7 | 1 | |||
tSK(O) | Inter-Pair Output Skew (CH-CH) | RSC and RL = 50 kΩ | 30 | ps | ||
tSK(b-b) | Intra-Pair Skew added (Bit-Bit) | 1 | 5 | ps |