JAJSQA2E may 2014 – december 2020 HD3SS215
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tPD | Switch propagation delay | RSC and RLOAD = 50 Ω, See Figure 7-2 | 200 | ps | ||
ton(OE_L-H) | Time from OE toggling High and valid data at the outputs | RSC and RLOAD = 50 Ω, VCM = 3 V - 3.3 V | 1 | 2 | µs | |
toff(OE_H-L) | Time from OE toggling Low and outputs are in Z-state | 15 | 50 | |||
tSWITCH_OVER | Time to switch between ports when DX_SEL or AUX_SEL state is changed for Data, AUX, DDC signals | RSC and RLOAD = 50 Ω, See Figure 7-1 | 0.7 | 1 | µs | |
ton | Dx_SEL/AUX_SEL-to-Switch ton (HPD) | RLOAD = 125k Ω, See Figure 7-1 | 0.7 | 1 | µs | |
toff | Dx_SEL/AUX_SEL-to-Switch toff (HPD) | 0.7 | 20 | |||
tSK(O) | Inter-Pair output skew (CH-CH) | RSC and RLOAD = 50 Ω, See Figure 7-2 | 30 | ps | ||
tSK(b-b) | Intra-Pair output skew (bit-bit) | 1 | 5 |