JAJSQA2E may 2014 – december 2020 HD3SS215
PRODUCTION DATA
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
VDD | 3.3 V |
Decoupling Capacitors | 0.1 µF |
DDC Pull-Up Resistors | 1.5 kΩ to 2 kΩ to 5 V (2 kΩ shown) |
Pull-Up/Pull-Down Resistors for Control Pins | 10 kΩ |
HPD Pull-Down Resistor | 100 kΩ |