JAJSQA2E may 2014 – december 2020 HD3SS215
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VDD | Supply voltage | 3 | 3.3 | 3.6 | V | |
VIH | Input high voltage | Control Pins, Signal Pins (Dx_SEL, AUX_SEL, OE) | 2 | VDD | V | |
HPD and DDC | 2 | 5.5 | ||||
VIM | Input mid level voltage | AUX_SEL Pin (1) | VDD/2 – 300mV | VDD/2 | VDD/2 + 300mV | V |
VIL | Input low voltage | Control Pins, Signal Pins (Dx_SEL, AUX_SEL, OE) | –0.1 | 0.8 | V | |
VI/O_Diff | Differential voltage (Dx, AUXx) | Switch I/O diff voltage | 0 | 1.8 | Vpp | |
VCM | Common voltage (Dx, AUXx) | Switch common mode voltage | 0 | 3.3 | V | |
IIH | Input high current (Dx_SEL, AUX_SEL) | VDD = 3.6 V, VIN = VDD | 1 | µA | ||
IIM | Input mid current (AUX_SEL) | VDD = 3.6 V, VIN = VDD/2 | 1 | |||
IIL | Input low current (Dx_SEL, AUX_SEL) | VDD = 3.6 V, VIN = GND | 0.01 | 1 | ||
ILK | Leakage current (Dx_SEL, AUX_SEL) | VDD = 3.6 V, VIN = 2 V, OE = 3.3 V | 0.01 | 2 | ||
VDD = 3.6 V, VIN = 2 V, OE = 0 V | 0.01 | 2 | ||||
Leakage current (HPDx/DDCx) | VDD = 3.6 V, VIN = 2 V, OE = 0 V; Dx_SEL = 3.3 V | 0.01 | 5 | |||
VDD = 3.6 V, VIN = 2 V, OE = 3.3 V; Dx_SEL = GND | 0.01 | 5 | ||||
IOFF | Device shut down current | VDD = 3.6 V, OE = GND | 8 | |||
IDD | Supply current | VDD = 3.6 V, Dx_SEL= VDD; AUX_SEL = GND; Outputs Floating | 2.5 | 3.2 | mA | |
DA, DB, DC HIGH SPEED SIGNAL PATH | ||||||
RON | ON resistance | VCM = 0 V–3.3 V, IO = –1mA | 8 | 14 | Ω | |
ΔRON | On resistance match between pairs of the same channel | VCM = 0 V–3. 3V, IO = –1 mA | 1.5 | Ω | ||
RFLAT_ON | On resistance flatness (RON(MAX) – RON(MAIN)) | VCM = 0 V–3.3 V | 1.3 | Ω | ||
AUXx, DDC, SIGNAL PATH | ||||||
RON(AUX) | ON resistance on AUX channel | VCM = 0 V–3.3 V, IO = –8 mA | 5 | 8 | Ω | |
RON(DDC) | ON resistance on DDC channel | VCM = 0.4 V, IO = -3 mA | 30 | 40 | Ω |